How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BE: | 0.38 in |
| BF: | 0.41 | AE1: | 0.51 |
| AK: | 4.5 | V: | 1.94 in |
| I: | 3.77 in | C: | 6.94 in |
| Center Distance (in): | 2.38 in | J: | 5 in |
| T: | 1.125 | AE2: | 0.31 |
| G: | 1.44 | LQ: | 4.63 in |
| AG: | 6 | F: | 2.88 |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 4.09 in | D: | 2.5 |
| AD: | 5.18 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.38 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ824 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 5:1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 5.323 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 1451 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Output RPM: | 350 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 898 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

