Grove Gear W8240563.19 - HMQ824-10-H1-140-19
Part #:W8240563.19
Catalog #:HMQ824-10-H1-140-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AG: | 6 |
| B: | 6.12 | F: | 2.88 |
| I: | 3.77 in | BF: | 0.41 |
| AE2: | 0.31 | D: | 2.5 |
| V: | 1.94 in | LQ: | 4.63 in |
| BD: | 6.5 | BE: | 0.38 in |
| RQ: | 4.09 in | T: | 1.188 |
| J: | 5 in | G: | 1.44 |
| Center Distance (in): | 2.38 in | AD: | 5.18 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.51 |
Technical Specifications
| Thrust Rating - output shaft: | 1820 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.564 |
| Output Diameter (in): | 1.188 in | Model Code: | HMQ824 |
| Motor Frame Size: | 140 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 19 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1172 in/lbs |

