Grove Gear W8240567.18 - HMQ824-30-H1-140-18
Part #:W8240567.18
Catalog #:HMQ824-30-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | I: | 3.77 in |
| AJ: | 5.88 | T: | 1.125 |
| C: | 6.94 in | AE2: | 0.31 |
| Center Distance (in): | 2.38 in | F: | 2.88 |
| V: | 1.94 in | B: | 6.12 |
| AG: | 6 | BF: | 0.41 |
| LQ: | 4.63 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| AD: | 5.18 | AE1: | 0.51 |
| RQ: | 4.09 in | G: | 1.44 |
| D: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | H1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Bore Code: | 18 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.653 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Assembly: | HMQ-H1 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ824 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1423 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

