How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | G: | 1.44 |
| BF: | 0.41 | V: | 1.94 in |
| D: | 2.5 | BE: | 0.38 in |
| BD: | 6.5 | I: | 3.77 in |
| AE2: | 0.31 | LQ: | 4.63 in |
| AK: | 4.5 | F: | 2.88 |
| C: | 6.94 in | AG: | 6 |
| AE1: | 0.51 | B: | 6.12 |
| AJ: | 5.88 | RQ: | 4.09 in |
| AD: | 5.18 | T: | 1.125 |
| J: | 5 in |
Technical Specifications
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Series Code: | GR | Output Diameter (in): | 1.125 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 3.00 | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Thrust Rating - output shaft: | 2091 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.137 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | HMQ824 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1432 in/lbs |

