Grove Gear W8240570.16 - HMQ824-60-H1-140-16
Part #:W8240570.16
Catalog #:HMQ824-60-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | C: | 6.94 in |
| T: | 1 | BE: | 0.38 in |
| AE2: | 0.31 | B: | 6.12 |
| BF: | 0.41 | V: | 1.94 in |
| RQ: | 4.09 in | AG: | 6 |
| BD: | 6.5 | I: | 3.77 in |
| J: | 5 in | AD: | 5.18 |
| F: | 2.88 | D: | 2.5 |
| Center Distance (in): | 2.38 in | G: | 1.44 |
| AE1: | 0.51 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output RPM: | 29.2 |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Model Code: | HMQ824 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.967 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1418 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

