How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.09 in | AK: | 4.5 |
| B: | 6.12 | BF: | 0.41 |
| LQ: | 4.63 in | G: | 1.44 |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| I: | 3.77 in | AJ: | 5.88 |
| D: | 2.5 | AE1: | 0.51 |
| BE: | 0.38 in | AD: | 5.18 |
| J: | 5 in | T: | 1.25 |
| F: | 2.88 | AG: | 6 |
| BD: | 6.5 | AE2: | 0.31 |
| V: | 1.94 in |
Technical Specifications
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Series Code: | GR | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ824 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 20 | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

