How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BE: | 0.38 in |
| BD: | 6.5 | BF: | 0.41 |
| I: | 3.77 in | D: | 2.5 |
| AD: | 5.18 | T: | 1.125 |
| AJ: | 5.88 | J: | 5 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| LQ: | 4.63 in | RQ: | 4.09 in |
| V: | 1.94 in | AE1: | 0.51 |
| B: | 6.12 | AG: | 6 |
| F: | 2.88 | C: | 6.94 in |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2091 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Model Code: | HMQ824 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.307 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

