Grove Gear W8240572.20 - HMQ824-100-H1-140-20
Part #:W8240572.20
Catalog #:HMQ824-100-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AD: | 5.18 |
| AJ: | 5.88 | J: | 5 in |
| B: | 6.12 | V: | 1.94 in |
| LQ: | 4.63 in | F: | 2.88 |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 6.5 | RQ: | 4.09 in |
| D: | 2.5 | BF: | 0.41 |
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| C: | 6.94 in | AE1: | 0.51 |
| AG: | 6 | AK: | 4.5 |
| I: | 3.77 in |
Technical Specifications
| Model Code: | HMQ824 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.307 | Input RPM: | 1,750 |
| Center Distance (in): | 2.38 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

