Grove Gear W8240572.23 - HMQ824-100-H1-140-23
Part #:W8240572.23
Catalog #:HMQ824-100-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.5 |
| AJ: | 5.88 | LQ: | 4.63 in |
| AE1: | 0.51 | BD: | 6.5 |
| J: | 5 in | G: | 1.44 |
| AK: | 4.5 | B: | 6.12 |
| C: | 6.94 in | V: | 1.94 in |
| T: | 1.438 | Center Distance (in): | 2.38 in |
| AD: | 5.18 | RQ: | 4.09 in |
| AG: | 6 | AE2: | 0.31 |
| I: | 3.77 in | BF: | 0.41 |
| F: | 2.88 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Model Code: | HMQ824 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.38 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.307 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

