Grove Gear W8240573.19 - HMQ824-05-H1-180-19
Part #:W8240573.19
Catalog #:HMQ824-05-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BD: | 9 |
| T: | 1.188 | F: | 2.88 |
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| AJ: | 7.25 | AD: | 5.18 |
| RQ: | 4.56 in | LQ1: | 5.06 in |
| V: | 1.94 in | G: | 1.44 |
| I: | 3.77 in | J: | 5 in |
| BF: | 0.53 | D: | 2.5 |
| AG: | 6 | B: | 6.12 |
| AK: | 8.5 | C: | 6.94 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Bore Code: | 19 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Ratio: | 5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series Code: | GR |
| Motor Frame Size: | 180 | Assembly: | HMQ-H1 |
| Model Code: | HMQ824 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 5.323 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.38 |
| Thrust Rating - output shaft: | 1451 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 898 in/lbs |

