Grove Gear W8240574.16 - HMQ824-7.5-H1-180-16
Part #:W8240574.16
Catalog #:HMQ824-7.5-H1-180-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BF: | 0.53 |
| G: | 1.44 | AG: | 6 |
| BE1: | 0.5 in | AD: | 5.18 |
| AE2: | 0.31 | B: | 6.12 |
| BD: | 9 | D: | 2.5 |
| I: | 3.77 in | J: | 5 in |
| RQ: | 4.56 in | Center Distance (in): | 2.38 in |
| C: | 6.94 in | AJ: | 7.25 |
| V: | 1.94 in | AK: | 8.5 |
| F: | 2.88 | LQ1: | 5.06 in |
| T: | 1 |
Technical Specifications
| Output RPM: | 233.3 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Ratio: | 7.5:1 | Center Distance (in): | 2.38 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1 in |
| Thrust Rating - output shaft: | 1659 | Model Code: | HMQ824 |
| Input HP @ 1750 RPM: | 3.992 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |

