Grove Gear W8240574.19 - HMQ824-7.5-H1-180-19
Part #:W8240574.19
Catalog #:HMQ824-7.5-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | J: | 5 in |
| D: | 2.5 | B: | 6.12 |
| AE1: | 0.51 | F: | 2.88 |
| V: | 1.94 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AK: | 8.5 | AE2: | 0.31 |
| BE1: | 0.5 in | G: | 1.44 |
| AD: | 5.18 | T: | 1.188 |
| Center Distance (in): | 2.38 in | I: | 3.77 in |
| RQ: | 4.56 in | BF: | 0.53 |
| C: | 6.94 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.992 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Series Code: | GR | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1659 |
| Output RPM: | 233.3 | Assembly: | HMQ-H1 |
| Ratio: | 7.5:1 | Model Code: | HMQ824 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 995 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

