How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | V: | 1.94 in |
| T: | 1 | BD: | 9 |
| AD: | 5.18 | AE2: | 0.31 |
| Center Distance (in): | 2.38 in | J: | 5 in |
| AG: | 6 | AK: | 8.5 |
| G: | 1.44 | B: | 6.12 |
| I: | 3.77 in | LQ1: | 5.06 in |
| BE1: | 0.5 in | BF: | 0.53 |
| RQ: | 4.56 in | AJ: | 7.25 |
| D: | 2.5 | AE1: | 0.51 |
| C: | 6.94 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 2.326 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ824 |
| Ratio: | 20:1 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1421 in/lbs |

