How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | AG: | 6 |
| BF: | 0.53 | I: | 3.77 in |
| RQ: | 4.56 in | D: | 2.5 |
| AE1: | 0.51 | LQ1: | 5.06 in |
| B: | 6.12 | Center Distance (in): | 2.38 in |
| F: | 2.88 | AE2: | 0.31 |
| BD: | 9 | BE1: | 0.5 in |
| J: | 5 in | T: | 1.188 |
| AK: | 8.5 | V: | 1.94 in |
| AJ: | 7.25 | C: | 6.94 in |
| G: | 1.44 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.326 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-H1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Model Code: | HMQ824 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.38 |
| Series Code: | GR | Output Torque Rating (in-lb): | 1421 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

