How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | D: | 2.5 |
| Center Distance (in): | 2.38 in | F: | 2.88 |
| J: | 5 in | I: | 3.77 in |
| T: | 1.25 | AE2: | 0.31 |
| V: | 1.94 in | LQ1: | 5.06 in |
| AK: | 8.5 | RQ: | 4.56 in |
| AG: | 6 | AE1: | 0.51 |
| G: | 1.44 | AD: | 5.18 |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 6.94 in | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ824 | Input HP @ 1750 RPM: | 2.326 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-H1 | Bore Code: | 20 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1421 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

