How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | F: | 2.88 |
| I: | 3.77 in | AE1: | 0.51 |
| AJ: | 7.25 | B: | 6.12 |
| AE2: | 0.31 | AK: | 8.5 |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| AG: | 6 | V: | 1.94 in |
| BF: | 0.53 | T: | 1 |
| BD: | 9 | AD: | 5.18 |
| G: | 1.44 | D: | 2.5 |
| LQ1: | 5.06 in | RQ: | 4.56 in |
| BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.653 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Ratio: | 30:1 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.38 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ824 | Output Torque Rating (in-lb): | 1423 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

