How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BF: | 0.53 |
| B: | 6.12 | D: | 2.5 |
| AE1: | 0.51 | RQ: | 4.56 in |
| AK: | 8.5 | AE2: | 0.31 |
| BE1: | 0.5 in | T: | 1.188 |
| V: | 1.94 in | BD: | 9 |
| Center Distance (in): | 2.38 in | AG: | 6 |
| I: | 3.77 in | F: | 2.88 |
| J: | 5 in | LQ1: | 5.06 in |
| AJ: | 7.25 | G: | 1.44 |
| C: | 6.94 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ824 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | GR | Input HP @ 1750 RPM: | 1.137 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.38 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 19 |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1432 in/lbs |

