Grove Gear W8240581.20 - HMQ824-50-H1-180-20
Part #:W8240581.20
Catalog #:HMQ824-50-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AE2: | 0.31 |
| BF: | 0.53 | BD: | 9 |
| I: | 3.77 in | RQ: | 4.56 in |
| T: | 1.25 | J: | 5 in |
| V: | 1.94 in | G: | 1.44 |
| AD: | 5.18 | LQ1: | 5.06 in |
| D: | 2.5 | F: | 2.88 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.51 | Center Distance (in): | 2.38 in |
| C: | 6.94 in | AJ: | 7.25 |
| AG: | 6 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180 |
| Ratio Range: | 50:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Input HP @ 1750 RPM: | 1.137 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ824 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.50 | Output Torque Rating (in-lb): | 1432 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

