How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | V: | 1.94 in |
| AD: | 5.18 | D: | 2.5 |
| T: | 1 | AE1: | 0.51 |
| AK: | 8.5 | LQ1: | 5.06 in |
| RQ: | 4.56 in | C: | 6.94 in |
| BE1: | 0.5 in | AG: | 6 |
| B: | 6.12 | G: | 1.44 |
| BF: | 0.53 | J: | 5 in |
| Center Distance (in): | 2.38 in | F: | 2.88 |
| AJ: | 7.25 | I: | 3.77 in |
| BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Ratio: | 60:1 | Bore Code: | 16 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Model Code: | HMQ824 | Input HP @ 1750 RPM: | 0.967 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1 in | Output Torque Rating (in-lb): | 1418 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

