How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | BE1: | 0.5 in |
| T: | 1.125 | G: | 1.44 |
| V: | 1.94 in | D: | 2.5 |
| I: | 3.77 in | F: | 2.88 |
| RQ: | 4.56 in | LQ1: | 5.06 in |
| AD: | 5.18 | AJ: | 7.25 |
| AE1: | 0.51 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.31 |
| AG: | 6 | C: | 6.94 in |
| J: | 5 in | AK: | 8.5 |
| B: | 6.12 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.967 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ824 | Center Distance (in): | 2.38 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | Bore Code: | 18 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1418 in/lbs |

