How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| F: | 2.88 | I: | 3.77 in |
| AE2: | 0.31 | RQ: | 4.56 in |
| LQ1: | 5.06 in | AJ: | 7.25 |
| G: | 1.44 | T: | 1.25 |
| D: | 2.5 | AE1: | 0.51 |
| BE1: | 0.5 in | AG: | 6 |
| C: | 6.94 in | B: | 6.12 |
| Center Distance (in): | 2.38 in | V: | 1.94 in |
| AD: | 5.18 | BD: | 9 |
| J: | 5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.967 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Model Code: | HMQ824 | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1418 in/lbs |

