How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | T: | 1.125 |
| D: | 2.5 | BF: | 0.53 |
| B: | 6.12 | G: | 1.44 |
| AG: | 6 | RQ: | 4.56 in |
| V: | 1.94 in | AD: | 5.18 |
| AJ: | 7.25 | I: | 3.77 in |
| BD: | 9 | F: | 2.88 |
| LQ1: | 5.06 in | AK: | 8.5 |
| J: | 5 in | C: | 6.94 in |
| AE1: | 0.51 | BE1: | 0.5 in |
| Center Distance (in): | 2.38 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | HMQ824 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output RPM: | 21.9 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Motor Frame Size: | 180 | Center Distance (in): | 2.38 |
| Assembly: | HMQ-H1 | Bore Code: | 18 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

