How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | AG: | 6 |
| F: | 2.88 | AK: | 8.5 |
| D: | 2.5 | AE2: | 0.31 |
| B: | 6.12 | C: | 6.94 in |
| BD: | 9 | LQ1: | 5.06 in |
| J: | 5 in | T: | 1.188 |
| Center Distance (in): | 2.38 in | V: | 1.94 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AE1: | 0.51 | AJ: | 7.25 |
| RQ: | 4.56 in | G: | 1.44 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.38 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ824 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

