How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 1.94 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| BD: | 9 | C: | 6.94 in |
| RQ: | 4.56 in | J: | 5 in |
| AE1: | 0.51 | B: | 6.12 |
| LQ1: | 5.06 in | F: | 2.88 |
| D: | 2.5 | T: | 1.438 |
| AE2: | 0.31 | AG: | 6 |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | I: | 3.77 in |
| AD: | 5.18 |
Technical Specifications
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Model Code: | HMQ824 |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

