Grove Gear W8240584.20 - HMQ824-100-H1-180-20
Part #:W8240584.20
Catalog #:HMQ824-100-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.31 |
| Center Distance (in): | 2.38 in | B: | 6.12 |
| G: | 1.44 | D: | 2.5 |
| BF: | 0.53 | AD: | 5.18 |
| LQ1: | 5.06 in | AG: | 6 |
| BE1: | 0.5 in | C: | 6.94 in |
| AJ: | 7.25 | J: | 5 in |
| T: | 1.25 | I: | 3.77 in |
| V: | 1.94 in | F: | 2.88 |
| RQ: | 4.56 in | AE1: | 0.51 |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.307 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.38 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Model Code: | HMQ824 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Assembly: | HMQ-H1 |
| Series Code: | GR | Output RPM: | 17.5 |
| Ratio: | 100:1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

