Grove Gear W8260501.16 - H826-5-H1-16
Part #:W8260501.16
Catalog #:H826-5-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AG: | 7 |
| V: | 1.94 in | AE1: | 0.6 |
| J: | 6.38 in | T: | 1 |
| M: | 2.38 | Center Distance (in): | 2.63 in |
| L: | 6.07 in | U: | 0.75 in |
| D: | 2.94 | I: | 4.34 in |
| F: | 3.38 | AE2: | 0.39 |
| AD: | 6.01 | C: | 8 in |
| B: | 7.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Model Code: | H826 | Thrust Rating - output shaft: | 1420 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.63 in | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.693 | Ratio: | 5:1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

