Grove Gear W8260501.18 - H826-5-H1-18
Part #:W8260501.18
Catalog #:H826-5-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.125 |
| I: | 4.34 in | AE2: | 0.39 |
| V: | 1.94 in | F: | 3.38 |
| AE1: | 0.6 | C: | 8 in |
| B: | 7.38 | AD: | 6.01 |
| Center Distance (in): | 2.63 in | J: | 6.38 in |
| M: | 2.38 | AG: | 7 |
| D: | 2.94 | U: | 0.75 in |
| G: | 1.69 |
Technical Specifications
| Series Code: | GR | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 1420 | Model Code: | H826 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 6.693 |
| Output RPM: | 350 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.63 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

