Grove Gear W8260502.20 - H826-7.5-H1-20
Part #:W8260502.20
Catalog #:H826-7.5-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AD: | 6.01 |
| AE2: | 0.39 | V: | 1.94 in |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| AG: | 7 | I: | 4.34 in |
| J: | 6.38 in | U: | 0.75 in |
| L: | 6.07 in | F: | 3.38 |
| T: | 1.25 | M: | 2.38 |
| G: | 1.69 | B: | 7.38 |
| C: | 8 in |
Technical Specifications
| Bore Code: | 20 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 1609 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.956 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 2.63 |
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Ratio: | 7.5:1 | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 7.5:1 |
| Model Code: | H826 | Assembly: | H-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

