Grove Gear W8260503.19 - H826-10-H1-19
Part #:W8260503.19
Catalog #:H826-10-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | T: | 1.1875 |
| C: | 8 in | L: | 6.07 in |
| AG: | 7 | AE2: | 0.39 |
| F: | 3.38 | U: | 0.75 in |
| B: | 7.38 | Center Distance (in): | 2.63 in |
| M: | 2.38 | I: | 4.34 in |
| AD: | 6.01 | J: | 6.38 in |
| D: | 2.94 | AE1: | 0.6 |
| V: | 1.94 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 4.492 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1762 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.1875 in |
| Input Keyway: | 3/16 X 1.63 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | H826 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Assembly: | H-H1 | Ratio Range: | 10:1 |
| Series Code: | GR | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 1475 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

