How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| AD: | 6.01 | L: | 6.07 in |
| M: | 2.38 | AG: | 7 |
| D: | 2.94 | AE2: | 0.39 |
| C: | 8 in | I: | 4.34 in |
| T: | 1.125 | V: | 1.94 in |
| F: | 3.38 | AE1: | 0.6 |
| B: | 7.38 | J: | 6.38 in |
| G: | 1.69 |
Technical Specifications
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Model Code: | H826 | Thrust Rating - output shaft: | 2069 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output RPM: | 116 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 15:1 | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 3.614 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1737 in/lbs |

