Grove Gear W8260505.16 - H826-20-H1-16
Part #:W8260505.16
Catalog #:H826-20-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | G: | 1.69 |
| M: | 2.38 | T: | 1 |
| AE2: | 0.39 | V: | 1.94 in |
| F: | 3.38 | AG: | 7 |
| AE1: | 0.6 | I: | 4.34 in |
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| B: | 7.38 | U: | 0.75 in |
| D: | 2.94 | AD: | 6.01 |
| C: | 8 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1 in | Output RPM: | 87 |
| Model Code: | H826 | Series Code: | GR |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Center Distance (in): | 2.63 | Output Key: | 1/4 X 2.50 |
| Mounting Style: | Shaft Mount | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.965 | Product Type: | Right Angle |
| Assembly: | H-H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |

