How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | J: | 6.38 in |
| C: | 8 in | AD: | 6.01 |
| G: | 1.69 | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.39 |
| M: | 2.38 | L: | 6.07 in |
| AE1: | 0.6 | AG: | 7 |
| D: | 2.94 | T: | 1.125 |
| I: | 4.34 in | Center Distance (in): | 2.63 in |
| B: | 7.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.965 | Housing Material: | Cast Iron |
| Output RPM: | 87 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| Service Factor: | 1 | Model Code: | H826 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Series Code: | GR |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

