Grove Gear W8260505.19 - H826-20-H1-19
Part #:W8260505.19
Catalog #:H826-20-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | G: | 1.69 |
| AD: | 6.01 | V: | 1.94 in |
| AE1: | 0.6 | T: | 1.1875 |
| C: | 8 in | D: | 2.94 |
| AG: | 7 | J: | 6.38 in |
| L: | 6.07 in | B: | 7.38 |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| U: | 0.75 in | M: | 2.38 |
| I: | 4.34 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.965 |
| Output Diameter (in): | 1.1875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output RPM: | 87 |
| Series Code: | GR | Assembly: | H-H1 |
| Model Code: | H826 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Thrust Rating - output shaft: | 2091 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.63 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Torque Rating (in-lb): | 1836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

