Grove Gear W8260507.16 - H826-30-H1-16
Part #:W8260507.16
Catalog #:H826-30-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | AE2: | 0.39 |
| F: | 3.38 | B: | 7.38 |
| AD: | 6.01 | M: | 2.38 |
| C: | 8 in | D: | 2.94 |
| L: | 6.07 in | I: | 4.34 in |
| AG: | 7 | G: | 1.69 |
| T: | 1 | U: | 0.75 in |
| J: | 6.38 in | V: | 1.94 in |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Model Code: | H826 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | H-H1 | Output Key: | 1/4 X 2.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.63 in |
| Bore Code: | 16 | Mounting Style: | Shaft Mount |
| Series Code: | GR | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 2.145 |
| Output RPM: | 58 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs |

