Grove Gear W8260507.18 - H826-30-H1-18
Part #:W8260507.18
Catalog #:H826-30-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | V: | 1.94 in |
| M: | 2.38 | U: | 0.75 in |
| AE2: | 0.39 | Center Distance (in): | 2.63 in |
| I: | 4.34 in | AG: | 7 |
| T: | 1.125 | D: | 2.94 |
| J: | 6.38 in | AE1: | 0.6 |
| L: | 6.07 in | C: | 8 in |
| B: | 7.38 | G: | 1.69 |
| F: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H826 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2091 |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output RPM: | 58 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.145 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | GR | Output Key: | 1/4 X 2.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Bore Code: | 18 | Output Torque Rating (in-lb): | 1883 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

