Grove Gear W8260507.20 - H826-30-H1-20
Part #:W8260507.20
Catalog #:H826-30-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | J: | 6.38 in |
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| C: | 8 in | T: | 1.25 |
| I: | 4.34 in | F: | 3.38 |
| V: | 1.94 in | AE1: | 0.6 |
| M: | 2.38 | D: | 2.94 |
| B: | 7.38 | AD: | 6.01 |
| AG: | 7 | L: | 6.07 in |
| G: | 1.69 |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| Model Code: | H826 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Style: | Solid Shaft | Bore Code: | 20 |
| Series Code: | GR | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.145 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.63 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs |

