How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AG: | 7 |
| V: | 1.94 in | J: | 6.38 in |
| AD: | 6.01 | G: | 1.69 |
| D: | 2.94 | L: | 6.07 in |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| C: | 8 in | M: | 2.38 |
| I: | 4.34 in | U: | 0.75 in |
| F: | 3.38 | T: | 1.125 |
| B: | 7.38 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | H826 | Ratio: | 40:1 |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output RPM: | 43 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.695 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Bore Code: | 18 |
| Center Distance (in): | 2.63 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1854 in/lbs |

