How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | M: | 2.38 |
| B: | 7.38 | I: | 4.34 in |
| C: | 8 in | U: | 0.75 in |
| Center Distance (in): | 2.63 in | L: | 6.07 in |
| AG: | 7 | J: | 6.38 in |
| D: | 2.94 | F: | 3.38 |
| T: | 1 | AD: | 6.01 |
| G: | 1.69 | AE2: | 0.39 |
| V: | 1.94 in |
Technical Specifications
| Ratio: | 80:1 | Assembly: | H-H1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output RPM: | 21 |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Bore Code: | 16 |
| Model Code: | H826 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.50 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

