Grove Gear W8260511.19 - H826-80-H1-19
Part #:W8260511.19
Catalog #:H826-80-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 6.38 in | Center Distance (in): | 2.63 in |
| U: | 0.75 in | M: | 2.38 |
| L: | 6.07 in | I: | 4.34 in |
| AD: | 6.01 | B: | 7.38 |
| F: | 3.38 | V: | 1.94 in |
| D: | 2.94 | AG: | 7 |
| AE2: | 0.39 | G: | 1.69 |
| AE1: | 0.6 | T: | 1.1875 |
| C: | 8 in |
Technical Specifications
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.1875 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Output RPM: | 21 |
| Assembly: | H-H1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Model Code: | H826 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

