Grove Gear W8260512.18 - H826-100-H1-18
Part #:W8260512.18
Catalog #:H826-100-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.6 |
| Center Distance (in): | 2.63 in | B: | 7.38 |
| D: | 2.94 | M: | 2.38 |
| G: | 1.69 | L: | 6.07 in |
| V: | 1.94 in | I: | 4.34 in |
| AE2: | 0.39 | J: | 6.38 in |
| AG: | 7 | T: | 1.125 |
| AD: | 6.01 | C: | 8 in |
| F: | 3.38 |
Technical Specifications
| Ratio Range: | 100:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.63 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 0.386 | Ratio: | 100:1 |
| Product Type: | Right Angle | Model Code: | H826 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | GR |
| Bore Code: | 18 | Output RPM: | 17 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Output Key: | 1/4 X 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |

