How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LQ: | 5.19 in |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.01 | I: | 4.34 in |
| G: | 1.69 | BD: | 6.5 |
| F: | 3.38 | T: | 1 |
| J: | 6.38 in | V: | 1.94 in |
| B: | 7.38 | AK: | 4.5 |
| Center Distance (in): | 2.63 in | AE2: | 0.39 |
| RQ: | 4.82 in | C: | 8 in |
| BF: | 0.41 | AG: | 7 |
| BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1420 | Bore Code: | 16 |
| Model Code: | HMQ826 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Input RPM: | 1,750 | Center Distance (in): | 2.63 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 6.693 | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

