How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AG: | 7 |
| C: | 8 in | BD: | 6.5 |
| AD: | 6.01 | AE2: | 0.39 |
| BE: | 0.38 in | LQ: | 5.19 in |
| RQ: | 4.82 in | BF: | 0.41 |
| D: | 2.94 | B: | 7.38 |
| I: | 4.34 in | AE1: | 0.6 |
| V: | 1.94 in | J: | 6.38 in |
| Center Distance (in): | 2.63 in | F: | 3.38 |
| G: | 1.69 | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.693 |
| Model Code: | HMQ826 | Ratio Range: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 1420 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Center Distance (in): | 2.63 |
| Bore Code: | 18 | Motor Frame Size: | 56 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1130 in/lbs |

