How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AJ: | 5.88 |
| AG: | 7 | G: | 1.69 |
| AK: | 4.5 | J: | 6.38 in |
| AE1: | 0.6 | C: | 8 in |
| B: | 7.38 | Center Distance (in): | 2.63 in |
| AD: | 6.01 | LQ: | 5.19 in |
| RQ: | 4.82 in | BD: | 6.5 |
| D: | 2.94 | T: | 1.188 |
| V: | 1.94 in | I: | 4.34 in |
| BE: | 0.38 in | AE2: | 0.39 |
| BF: | 0.41 |
Technical Specifications
| Series Code: | GR | Model Code: | HMQ826 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Bore Code: | 19 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 4.956 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1609 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1235 in/lbs |

