Grove Gear W8260550.20 - HMQ826-7.5-H1-56-20
Part #:W8260550.20
Catalog #:HMQ826-7.5-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 1.69 |
| F: | 3.38 | C: | 8 in |
| B: | 7.38 | LQ: | 5.19 in |
| AK: | 4.5 | AE1: | 0.6 |
| AE2: | 0.39 | BD: | 6.5 |
| AG: | 7 | D: | 2.94 |
| Center Distance (in): | 2.63 in | BE: | 0.38 in |
| I: | 4.34 in | AD: | 6.01 |
| V: | 1.94 in | AJ: | 5.88 |
| RQ: | 4.82 in | BF: | 0.41 |
| J: | 6.38 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Series Code: | GR | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1609 | Ratio: | 7.5:1 |
| Bore Code: | 20 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.956 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HMQ826 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

