Grove Gear W8260551.18 - HMQ826-10-H1-56-18
Part #:W8260551.18
Catalog #:HMQ826-10-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 6.01 | F: | 3.38 |
| V: | 1.94 in | AE2: | 0.39 |
| BE: | 0.38 in | G: | 1.69 |
| B: | 7.38 | BD: | 6.5 |
| AE1: | 0.6 | D: | 2.94 |
| Center Distance (in): | 2.63 in | J: | 6.38 in |
| C: | 8 in | RQ: | 4.82 in |
| T: | 1.125 | LQ: | 5.19 in |
| I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1762 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.492 | Gear Type: | Worm |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Ratio: | 10:1 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | HMQ826 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1475 in/lbs |

