How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.63 in |
| AE2: | 0.39 | F: | 3.38 |
| AJ: | 5.88 | AD: | 6.01 |
| BE: | 0.38 in | C: | 8 in |
| AG: | 7 | G: | 1.69 |
| I: | 4.34 in | RQ: | 4.82 in |
| BD: | 6.5 | B: | 7.38 |
| AK: | 4.5 | LQ: | 5.19 in |
| D: | 2.94 | AE1: | 0.6 |
| T: | 1.188 | V: | 1.94 in |
| J: | 6.38 in |
Technical Specifications
| Model Code: | HMQ826 | Thrust Rating - output shaft: | 1762 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 19 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.492 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft Direction: | H1 | Center Distance (in): | 2.63 |
| Output Key: | 1/4 X 2.50 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1475 in/lbs |

