Grove Gear W8260553.18 - HMQ826-20-H1-56-18
Part #:W8260553.18
Catalog #:HMQ826-20-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.82 in | I: | 4.34 in |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| AJ: | 5.88 | J: | 6.38 in |
| C: | 8 in | BD: | 6.5 |
| AK: | 4.5 | AG: | 7 |
| AE2: | 0.39 | G: | 1.69 |
| BE: | 0.38 in | AD: | 6.01 |
| BF: | 0.41 | LQ: | 5.19 in |
| AE1: | 0.6 | T: | 1.125 |
| V: | 1.94 in | F: | 3.38 |
| B: | 7.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Bore Code: | 18 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 2.965 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ826 |
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |

