Grove Gear W8260553.19 - HMQ826-20-H1-56-19
Part #:W8260553.19
Catalog #:HMQ826-20-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 6.5 |
| T: | 1.188 | B: | 7.38 |
| AE2: | 0.39 | AD: | 6.01 |
| AE1: | 0.6 | LQ: | 5.19 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.69 | I: | 4.34 in |
| C: | 8 in | V: | 1.94 in |
| D: | 2.94 | Center Distance (in): | 2.63 in |
| RQ: | 4.82 in | AG: | 7 |
| F: | 3.38 | J: | 6.38 in |
| AK: | 4.5 |
Technical Specifications
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Model Code: | HMQ826 | Service Factor: | 1 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.965 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1836 in/lbs |

