Grove Gear W8260555.20 - HMQ826-30-H-56-20
Part #:W8260555.20
Catalog #:HMQ826-30-H-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AE1: | 0.6 |
| I: | 4.34 in | C: | 8 in |
| AG: | 7 | Center Distance (in): | 2.63 in |
| BE: | 0.38 in | J: | 6.38 in |
| BF: | 0.41 | B: | 7.38 |
| D: | 2.94 | RQ: | 4.82 in |
| T: | 1.25 | AE2: | 0.39 |
| AJ: | 5.88 | BD: | 6.5 |
| AK: | 4.5 | F: | 3.38 |
| G: | 1.69 | LQ: | 5.19 in |
| V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Center Distance (in): | 2.63 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.145 |
| Product Type: | Right Angle | Model Code: | HMQ826 |
| Series Code: | GR | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| Weight: | 54.00 LB |

