Grove Gear W8260561.18 - HMQ826-05-H1-140-18
Part #:W8260561.18
Catalog #:HMQ826-05-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AK: | 4.5 |
| AE1: | 0.6 | AG: | 7 |
| AJ: | 5.88 | LQ: | 5.19 in |
| AD: | 6.01 | BE: | 0.38 in |
| C: | 8 in | B: | 7.38 |
| Center Distance (in): | 2.63 in | F: | 3.38 |
| BF: | 0.41 | I: | 4.34 in |
| J: | 6.38 in | V: | 1.94 in |
| BD: | 6.5 | G: | 1.69 |
| AE2: | 0.39 | RQ: | 4.82 in |
| T: | 1.125 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 350 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1420 |
| Model Code: | HMQ826 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Series Code: | GR |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.693 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 1130 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

